2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Acton 6452410

Expand Table
EN
1/5
Reference
REF
matière
MAT
Nominal diameter
D [mm]
Internal diameter
D1 [mm]
Outside diameter
D2 [mm]
Thickness
S [mm]
1
2
3
4
5
6
7
8
645245
Inox A4
5
5.3
11
1.2
645246
Inox A4
6
6.4
14
1.5
645248
Inox A4
8
8.4
18
2.0
6452410
Inox A4
10
10.5
23
2.5
6452412
Inox A4
12
13.0
29
3.0
6452414
Inox A4
14
15.0
35
3.5
6452416
Inox A4
16
17.0
39
4.0
6452420
Inox A4
20
21.0
45
5.0
Show compressed display (8 products)
Order number6452410
ShorttextConical spring washer - DIN 6796 - Stainless steel A4
Latest change13.11.2019 08:51:26
Unit

Classifications

By Functionality

BYFUNC_LOCKING Locking
BYFUNC_READJUSTING Re-Adjusting
BYFUNC_POSITIONING Positioning
BYFUNC_ARRESTING Arresting
BYFUNC_RESTING Resting
BYFUNC_INDEXING Indexing

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-09-03-90 Locking component , ring (screw, shaft, unspecified)

ECLASS 11.1

23-09-01-01 Washer, ring (flat, crowned, round)

ECLASS 5.0

23-09-01-01 Washer, ring (flat, crowned)

ETIM 10.0

EC000098 Washer

Standards

DIN-6x-67x-DIN 6796 DIN 6796